Skip to main content
Buck-Boost Configurable Battery Charger with USB Power Delivery and USB Type-C Port Controller Interface (TCPCI)

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:LYO
Lead Count (#):40
Pkg. Dimensions (mm):5.0 x 5.0 x 1.0
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA489000ARGNP#AA0)Download

Product Attributes

Lead Count (#)40
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Battery Charge Voltage3.9 to 18.304
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-10 to +100°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Audible NoiseNo
Automatic Trickle Charge (Typical)Set by user
Battery Charge Voltage Adjustment8mV steps
Battery ChemistryMulti-Cell Li+/Polymer
Charge Current Limit Accuracy±2
Charging Voltage Accuracy (Max) (±%)0.5
Duty Cycle (%)100 - 100
Input Current Limit Accuracy (% (±))2.25
Input Voltage (Max) (V)23.4
Input Voltage (Min) (V)3.9
Input Voltage Range (V)3.9 - 23.4
Length (mm)5
MOQ490
Output Voltage (Max) (V)18.304
Output Voltage (Min) (V)3.9
Parametric CategoryBattery Charger ICs
Pitch (mm)0.4
Pkg. Dimensions (mm)5.0 x 5.0 x 0.90
Pkg. TypeQFN
Price (USD)$8.35673
Product TypeBattery Charger, USB Type-C Port Controller
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)600 - 1500
Thickness (mm)0.9
Topology [Rail 1]Buck-Boost
Trickle Charge Current Range64mA, 96mA, 128mA, 160mA, 192mA, 224mA, or 256mA
Width (mm)5

Description

The RAA489000 is a digitally configurable buck-boost battery charger with USB-C® Port Controller (TCPC). The battery charging function supports Narrow Voltage Direct Charging (NVDC) and USB Power Delivery (PD) programmable power supply output supplies. The TCPC controller integrates TCPC PHY, CC-Logic, and VCONN switches. All RAA489000 blocks connected to the adapter/USB pin (CC1, CC2, VBUS) are protected from input overvoltage events up to 28V. The back-to-back NFET driver and VBUS self-discharge control further simplify the USB PD designs. The RAA489000 supports reverse buck, boost, or buck-boost operation to the adapter/USB port from 2- to 4-cell batteries to allow configurations to support USB PD output for Programmable Power Supply (PPS) ports. Thanks to the on-chip TCPC and Renesas advanced R3™ Technology, RAA489000 is fully compliant with USB PD Sink Fast Role Swap (FRS) spec by monitoring CC line and bringing VBUS voltage back to a safe range rapidly.

The RAA489000 has dual SMBus/I2C ports supporting simultaneous direct charger function programming and CC line traffic through TCPCI when operating with a USB-C Port Manager (TCPM) such as the Renesas R9A02G015 to form a complete USB PD compliant solution for single-port or multi-port applications. The RAA489000 battery charger supports all NFETs solution and supports system power from the adapter, battery, or a combination of both. The on-chip ADC monitors the charging input voltage/current, battery voltage, charging/discharging current, and the battery temperature. For Intel™ IMVP compliant systems, the RAA489000 includes PROCHOT#.