Skip to main content
Renesas Electronics Corporation
Wireless Charging System Transmitter IC for Low Power Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:pkg_11860
Lead Count (#):40
Pkg. Dimensions (mm):5 x 5 x 0.65
Pitch (mm):

Environmental & Export Classifications

RoHS (RAA458100GNP#HC0)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Carrier TypeEmbossed Tape
DescriptionWireless charging system Transmitter IC for low power applications
FunctionPower Transmitter
Lead CompliantYes
Lead Count (#)40
Length (mm)5
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)5 x 5 x 0.65
Tape & ReelNo
Thickness (mm)0.65
Width (mm)5

Description

The RAA458100 is wireless charging system transmitter IC for low power applications. When RAA457100 is used in a receiver, a wireless charging system with bi-directional communication can be constructed.