| CAD Model: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_11657 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 7 x 7 x 1.7 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0050 |
| RoHS (RAA3064002GFP#AA0) | EnglishJapanese |
| Lead Count (#) | 48 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Operating Voltage Range (V) | 4.5 - 5.5 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85 |
| Country of Assembly | CHINA |
| Country of Wafer Fabrication | JAPAN |
| Lead Compliant | No |
| Length (mm) | 7 |
| MOQ | 1 |
| Min Operating Temperature (°C) | -40 |
| Operating Temperature Topr (Max) (°C) | 85 - 85 |
| Pkg. Dimensions (mm) | 7 x 7 x 1.7 |
| Pkg. Type | LFQFP |
| Price (USD) | $4.55242 |
| Tape & Reel | No |
| Thickness (mm) | 1.7 |
| Width (mm) | 7 |
The RAA3064002GFP (hereinafter together referred to as “this IC”) is resolver-to-digital converters which are intended for use with single-phase excitation, two-phase output type resolver sensors (angle sensors). The resolver sensor outputs analog signals (electrical angle information) which are proportional to the angle of the mechanical rotation of the resolver. This IC converts these analog signals to digital signals. This IC can be connected to either of two types of resolver sensor.