Skip to main content
Renesas Electronics Corporation
Automotive Sensor Signal Conditioner with SENT Output (QM, SOP8, Slow)

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeSOIC
Automotive Qual.Yes
InterfaceSENT
Temp. Range (°C)-40 to 165°C
Country of AssemblyTHAILAND
Country of Wafer FabricationTAIWAN
Adj. Analog Gain1 - 912
Carrier TypeReel
DescriptionSOP8
FunctionResistive SSC
Input TypeSingle-bridge
Lead Count (#)8
Length (mm)4.9
MOQ2500
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Qualification LevelAutomotive
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)18
Sample Rate Max (KHz)5
Supply Voltage (V)4.5 - 5.5
Tape & ReelYes
Thickness (mm)1.5
Width (mm)3.9

Description

The RAA2S4267 is a top-tier automotive sensor signal conditioner (SSC) with SENT, designed for precise amplification and correction of differential bridge sensor signals. It offers exceptional precision and reliability with outstanding analog pre-amplification and sensor offset correction, making it adaptable to nearly all resistive bridges. The advanced signal processing utilizes a 16-bit RISC microcontroller for accurate conditioning calculations, and data stored in nonvolatile memory. Reliable data transmission is ensured through a digital SENT interface, providing dependable transmission via a single output pin. Built for tough environments, the product features robust protection circuitry, excellent electromagnetic compatibility, and comprehensive diagnostic capabilities. Additionally, the RAA2S4267 supports end-of-line calibration and offers an OWI interface for straightforward configuration and calibration.