Skip to main content
Renesas Electronics Corporation
Automotive Sensor Signal Conditioner with SENT or I2C Output (QM, QFN20L)

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NCV20
Lead Count (#):20
Pkg. Dimensions (mm):3.5 x 3.5 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeVFQFPN
Automotive Qual.Yes
InterfaceI2C, SENT
Temp. Range (°C)-40 to 165°C
Country of AssemblyTHAILAND
Country of Wafer FabricationTAIWAN
Adj. Analog Gain1 - 912
Carrier TypeReel
DescriptionQFN20L 
FunctionResistive SSC
Input TypeSingle-bridge
Lead Count (#)20
Length (mm)3.5
MOQ5000
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)3.5 x 3.5 x 0.85
Qty. per Carrier (#)0
Qty. per Reel (#)5000
Qualification LevelAutomotive
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)18
Sample Rate Max (KHz)5
Supply Voltage (V)4.5 - 5.5
Tape & ReelYes
Thickness (mm)0.85
Width (mm)3.5

Description

The RAA2S4264 is a top-tier automotive sensor signal conditioner (SSC) with SENT or I2C output, designed for precise amplification and correction of differential bridge sensor signals. It offers exceptional precision and reliability with outstanding analog pre-amplification and sensor offset correction, making it adaptable to nearly all resistive bridges. The advanced signal processing utilizes a 16-bit RISC microcontroller for accurate conditioning calculations, and data stored in nonvolatile memory. Reliable data transmission is ensured through a digital SENT interface, providing dependable transmission via a single output pin. Built for tough environments, the product features robust protection circuitry, excellent electromagnetic compatibility, and comprehensive diagnostic capabilities. Additionally, the RAA2S4264 supports end-of-line calibration and offers an OWI or I2C interface for straightforward configuration and calibration.