Skip to main content
Renesas Electronics Corporation
Automotive Sensor Signal Conditioner with Analog Output

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICE
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)0
Carrier TypeWafer
Moisture Sensitivity Level (MSL)1
DescriptionWafer Unsawn
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Qty. per Reel (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to +150°C
Country of Wafer FabricationTAIWAN
Adj. Analog Gain3 - 912
Automotive Qual.Yes
FunctionResistive SSC
Input TypeSingle-bridge
InterfaceI2C, Ratiometric Analog Voltage, ZACwire™ (OWI)
MOQ4580
Pkg. TypeWAFER
PublishedNo
Qty. per Carrier (#)0
Qualification LevelAutomotive
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)18
Sample Rate Max (KHz)10
Supply Voltage (V)4.5 - 5.5
Tape & ReelNo

Description

The RAA2S4251B is a member of Renesas’ family of CMOS integrated circuits for highly accurate amplification and sensor-specific correction of differential bridge sensor signals. Featuring a maximum analog pre-amplification of 900 with analog sensor offset correction (XSOC), the RAA2S4251B is adjustable to nearly all resistive bridges.

Conditioning calculation is accomplished via a 16-bit RISC microcontroller. Calibration coefficients and configuration data are stored in the nonvolatile memory (NVM), which is reliable in automotive applications.

Measured values are provided via a ratio-metric analog output signal. End-of-line calibration is also supported through this output pin via a One-Wire Interface (OWI). Digital calibration helps keep assembly cost low as no trimming by external devices or lasers is needed. The RAA2S4251B is optimized for harsh automotive environments by over-voltage and reverse polarity protection circuitry, excellent electromagnetic compatibility, and multiple diagnostic features.