Skip to main content
Renesas Electronics Corporation
Inductive Position Sensor with Single-Coil Sensing Element Featuring SENT, I2C, PWM, and Analog Interfaces

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 160°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
FunctionPosition Sensor
InterfaceI2C, Analog, PWM, SENT
Length (mm)5
MOQ4000
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Pkg. TypeTSSOP
Price (USD)$3.47004
Qty. per Carrier (#)0
Qty. per Reel (#)4000
Qualification LevelAutomotive
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)14
Supply Voltage (V)3.3 - 5
Tape & ReelYes
Thickness (mm)1
Width (mm)4.4

Description

The RAA2P4500 is a magnet-free, inductive position sensor IC designed for absolute rotary, linear, or arc position sensing in automotive applications. It operates on the principle of eddy currents, detecting the position of a simple metallic target moving above a set of coils, consisting of one transmitter coil and two receiver coils.

This architecture enables precise and accurate position measurements, making it ideal for low-speed automotive systems such as pedal position sensing, gear shifter detection, and steering angle monitoring. Its robust, magnet-free design ensures reliable performance in harsh automotive environments, offering a durable and cost-effective alternative to traditional magnetic sensing technologies.