Skip to main content
Renesas Electronics Corporation
High-Speed Inductive Position Sensor with Dual Coil Sensing Element Featuring I2C, ABI, Step/Dir, and UART Interfaces

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 125°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
FunctionPosition Sensor
InterfaceI2C, ABI, Step/Dir, UART
Length (mm)5
MOQ1300
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Pkg. TypeTSSOP
Price (USD)$7.68576
Qty. per Carrier (#)0
Qty. per Reel (#)1300
Qualification LevelStandard
Reel Size (in)7
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)19bits
Supply Voltage (V)3.3 - 5
Tape & ReelYes
Thickness (mm)1
Width (mm)4.4

Description

The RAA2P3226 is a magnet-free, inductive position sensor IC designed for absolute rotary, linear, or arc position sensing in industrial applications. It operates on the principle of eddy currents, detecting the position of a simple metallic target that is moving above a set of coils, comprising one transmitter coil and two sets of receiver coils. Equipped with dual receiver sets, the RAA2P3226 is ideally suited for high-performance sensor solutions, delivering up to 19-bit resolution and 15-bit accuracy.

Inductive sensing technology offers significant advantages over magnetic technology, including greater flexibility, easier system integration, and enhanced performance, reliability, and cost efficiency. As a result, it is becoming the preferred choice for a wide range of industrial applications.