Skip to main content
Renesas Electronics Corporation
Intelligent Power Device

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3ZP
Pkg. Code:pkg_7550
Lead Count (#):3
Pkg. Dimensions (mm):6 x 6 x 2.65
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA2900014H12HPD#GB0)EnglishJapanese

Product Attributes

Lead Count (#)3
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
Automotive Qual.Yes
Channels per device (#)1
FunctionMotorcycle Flasher Driver
Lead CompliantNo
Length (mm)6
MOQ2500
Mounting TypeSMD
Nch/PchNch
Parametric CategoryProtected & Intelligent Power Devices
Pkg. Dimensions (mm)6 x 6 x 2.65
Pkg. TypeMP-3ZP
Price (USD)$0.96068
RON (mohm) max. @ Tj = 150 °C (mohm)100
RON (mohm) typ. @ Tj = 25 °C (mohm)40
RemarksTO-252-3
Tape & ReelNo
Tch (Max) (°C)150
Tch (Min) (°C)-40
Thickness (mm)2.65
Type of SwitchHigh side
Width (mm)6

Description

The RAA290001 is designed for a 2 Wheeler Flasher driver with double-frequency flashing in low-load current conditions.