Skip to main content
Renesas Electronics Corporation
Automotive High Definition Link 4 Channel Decoder

Package Information

CAD Model:View CAD Model
Pkg. Type:SCQFN
Pkg. Code:LGK
Lead Count (#):68
Pkg. Dimensions (mm):10.0 x 10.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSCQFN
Lead Count (#)68
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Assembly LocationTHAILAND
Wafer Fab LocationTAIWAN
Analog OutputNo
Channels per device (#)4
Comb Filter2D
Inputs (#)8
InterfaceMIPI-CSI2, BT.656 (single channel)
Length (mm)10
MOQ168
Output Format720p/60, 1080p/30 (max)
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 0.85
Qualification LevelAutomotive
Temp. Range (°C)-40 to +105°C
Thickness (mm)0.85
Video DACNo
Width (mm)10

Description

The RAA279974 is a 4-channel high-definition analog video decoder designed for automotive applications. It supports single-ended, differential, and pseudo-differential analog composite high-definition Automotive High-Definition Link (AHL) video inputs. Four high-quality 10-bit video ADCs convert the analog signals to digital, and a proprietary AHL adaptive comb filter separates the Luma and Chroma data to output a YUV422 digital video signal over a MIPI-CSI2 interface. In addition, the RAA279974 has integrated short-to-battery and short-to-ground detection and image enhancement capabilities, making it an ideal solution for demanding high-resolution automotive camera applications. This device works in conjunction with the RAA279971 AHL analog video encoder, which sits in the camera module.