| CAD Model: | View CAD Model |
| Pkg. Type: | SCQFN |
| Pkg. Code: | LGK |
| Lead Count (#): | 68 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 0.85 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA279974B3HNP#HA0) | Download |
| Pkg. Type | SCQFN |
| Lead Count (#) | 68 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Assembly Location | TAIWAN, THAILAND |
| Wafer Fab Location | TAIWAN |
| Analog Output | No |
| Channels per device (#) | 4 |
| Comb Filter | 2D |
| Inputs (#) | 8 |
| Interface | MIPI-CSI2, BT.656 (single channel) |
| Length (mm) | 10 |
| MOQ | 1000 |
| Output Format | 720p/60, 1080p/30 (max) |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 0.85 |
| Qualification Level | Automotive |
| Temp. Range (°C) | -40 to +105°C |
| Thickness (mm) | 0.85 |
| Video DAC | No |
| Width (mm) | 10 |
The RAA279974 is a 4-channel high-definition analog video decoder designed for automotive applications. It supports single-ended, differential, and pseudo-differential analog composite high-definition Automotive High-Definition Link (AHL) video inputs. Four high-quality 10-bit video ADCs convert the analog signals to digital, and a proprietary AHL adaptive comb filter separates the Luma and Chroma data to output a YUV422 digital video signal over a MIPI-CSI2 interface. In addition, the RAA279974 has integrated short-to-battery and short-to-ground detection and image enhancement capabilities, making it an ideal solution for demanding high-resolution automotive camera applications. This device works in conjunction with the RAA279971 AHL analog video encoder, which sits in the camera module.