Skip to main content
Automotive High Definition Link Decoder

Package Information

CAD Model:View CAD Model
Pkg. Type:SCQFN
Pkg. Code:LGL
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 0.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA279972C3HNP#AA0)Download

Product Attributes

Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Country of AssemblyMALAYSIA, TAIWAN, THAILAND
Country of Wafer FabricationTAIWAN
Analog OutputNo
Channels per device (#)1
Comb Filter2D
Inputs (#)2
InterfaceMIPI-CSI2, BT.656, DVP
Length (mm)7
MOQ260
Output Format720p/60, 1080p/30 (max)
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 0.0 x 0.90
Pkg. TypeSCQFN
Price (USD)$4.01969
Qualification LevelAutomotive
Temp. Range (°C)-40 to +105°C
Thickness (mm)0.9
Video DACNo

Description

The RAA279972 is a high-definition analog video decoder designed for automotive applications. It supports single-ended, differential, and pseudo-differential analog composite high-definition AHL video inputs. The high-quality 10-bit video ADC converts the signal to digital, and a proprietary AHL adaptive comb filter separates Luma and Chroma data to output a YUV422 digital video signal over a two-lane MIPI-CSI2 interface or a DVP/BT.656 parallel interface. The RAA279972 has integrated short-to-battery and short-to-ground detection and image enhancement features, making it an ideal solution for demanding high-resolution automotive camera applications. When paired with the RAA279971 encoder, an analog video link is established over a single wire pair.