Skip to main content
Renesas Electronics Corporation
ASIL B Video Display and Diagnostics OpenLDI Bridge IC for Automotive HUD Systems

Package Information

CAD Model:View CAD Model
Pkg. Type:SCQFN
Pkg. Code:LGH
Lead Count (#):72
Pkg. Dimensions (mm):10.0 x 10.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSCQFN
Lead Count (#)72
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
ISO 26262 (Functional Safety)ASIL B
Assembly LocationTHAILAND
Wafer Fab LocationTAIWAN
CCFL/LED ControllerNo
CVBS InputNo
Color EnhancementYes
DescriptionASIL B Video Diagnostics Solution for Automotive HUD Systems
Digital RGB/Y CbCr InputNo
Dual View OutputNo
External OSDNo
LVDS InputYes (2CH)
LVDS OutputYes (2CH)
Length (mm)10
MIPI-CSI2 inputNo
MOQ168
Memory SupportNo
OSD Colors16 Colors / 16-bit Pallette
OSD Font RAM512
OSD TypeFont / SPI bitmap
Output Resolution (Max)1080p (1920x1080)
PIPNo
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 0.85
Qualification LevelAEC-Q100 Grade 2
S-Video InputNo
SCART InputNo
TCON OutputNo
TTL OutputNo
Thickness (mm)0.85
Touch-screen ControllerNo
Width (mm)10
YPbPr InputNo

Description

The RAA278831 is a highly integrated LCD video processor that integrates many of the features necessary to design an ISO 26262 functional safety ASIL B automotive Heads-Up Display (HUD) system. This includes two LVDS OpenLDI input interfaces, two separate video processing pipes, a versatile On-Screen Display (OSD) that includes both a font-based OSD and a bitmap SPI-OSD, a Q-SPI flash interface, and a dual-channel LVDS OpenLDI output panel interface. The RAA278831 can support inputs with horizontal resolutions up to 2560 and a pixel clock up to 150MHz. The video processing capability of the device includes image mirroring, image adjustment and enhancement, 10-bit gamma, and many more video processing features. In addition, the RAA278831 has image diagnostic capabilities to determine if the input video is flickering, frozen, or corrupted. The RAA278831 feature set, versatility, and ISO 26262 ASIL B functional safety design make it an ideal solution for safety-critical automotive LCD-display applications. The device is available in a 72-lead SCQFN package with an exposed thermal pad.