Skip to main content
NEW
Scalable 7-Channel 42V ASIL D Power Management IC for Automotive & Industrial MCUs

Package Information

CAD Model: View CAD Model
Pkg. Type: SCQFN
Pkg. Code: LGL
Lead Count (#): 48
Pkg. Dimensions (mm): 7.01 x 0.00 x 0.90
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (RAA2710844R6JHNP#HA0) EnglishJapanese

Product Attributes

Pkg. Type SCQFN
Lead Count (#) 48
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Country of Assembly THAILAND
Country of Wafer Fabrication TAIWAN
Advanced Features Spread Spectrum Clocking, Engine-off Timer, QA Watchdog Timer, 8 Voltage Monitors, Programmable Reset Generator
Bus Voltage (Max) (V) 5.5
Comm. Interface SPI
Function 7-ch ASIL D PMIC
Input Voltage (Max) (V) 42
Input Voltage (Min) (V) 2.7
Input Voltage (Min) [Rail 1] (V) 2.7
Integrated Battery Charger No
Integrated step-down DC/DC Converter Channels (#) 2
Length (mm) 7
Longevity 2040 Jun
MOQ 4000
Output Current Max (A) 10
Outputs (#) 7
Parametric Applications Traction Inverter, X-in-1, Zone Controller, Domain Controller, ADAS, BMS
Pitch (mm) 0.5
Pkg. Dimensions (mm) 7.0 x 0.0 x 0.90
Qualification Level Automotive
Step-up DC/DC converter Channels (#) 1
Switching Frequency (MHz) 0.44 - 2.2
Switching Regulators 2
Thickness (mm) 0.9
Total step-down DC/DC converter channels (#) 2
USB-Power Management No

Description

The RAA271084 Automotive Safety Integrity Level D (ASIL D) and RAA271084-B (ASIL B) are general-purpose Power Management Integrated Circuits (PMICs) with a high-voltage front-end, optimized for MCU power in automotive applications. They feature a high-voltage buck/boost controller, a low-voltage synchronous buck controller, and five linear regulators (LDOs), two of which can operate as trackers.

The RAA271084 supports ASIL D system safety goals, while the RAA271084-B supports ASIL B. Both include key safety features such as voltage monitoring, temperature monitors, watchdog timer, reset generator, and a safety-control state machine.

Available in 48-lead SCQFN and LQFP-EP packages (RAA271084) and SCQFN (RAA271084-B), both devices are AEC-Q100 Grade 1 qualified for -40°C to 125°C operation. These products are intended for ISO 26262-compliant applications, though safety analysis and assessment are ongoing and subject to change.