Skip to main content
Renesas Electronics Corporation
Scalable 7-Channel 42V ASIL D Power Management IC for Automotive & Industrial MCUs

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QMD
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.00
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeLQFP
Lead Count (#)48
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Country of AssemblyMALAYSIA, TAIWAN
Country of Wafer FabricationTAIWAN
Advanced FeaturesSpread Spectrum Clocking, Engine-off Timer, QA Watchdog Timer, 8 Voltage Monitors, Programmable Reset Generator
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceSPI
Function7-ch ASIL B PMIC, 7-ch ASIL D PMIC
GPIOs (#)0
Input Voltage (Max) (V)42
Input Voltage (Min) (V)2.7
Input Voltage (Min) [Rail 1] (V)2.7
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)2
Length (mm)7
Longevity2040 Jun
MOQ1000
Output Current Max (A)10
Outputs (#)7
Parametric ApplicationsTraction Inverter, X-in-1, Zone Controller, Domain Controller, ADAS, BMS
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.00
Processor NameRH850 C1x, E1x, F1x, P1x, E2x, U2A, U2B, U2C
Processor SupplierRenesas
Product TypeMCU
Qualification LevelAutomotive
Step-up DC/DC converter Channels (#)1
Switching Frequency (MHz)0.44 - 2.2
Switching Regulators2
Total step-down DC/DC converter channels (#)2
USB-Power ManagementNo
Width (mm)7

Description

The RAA271084 Automotive Safety Integrity Level D (ASIL D) and RAA271084-B (ASIL B) are general-purpose Power Management Integrated Circuits (PMICs) with a high-voltage front-end, optimized for MCU power in automotive applications. They feature a high-voltage buck/boost controller, a low-voltage synchronous buck controller, and five linear regulators (LDOs), two of which can operate as trackers.

The RAA271084 supports ASIL D system safety goals, while the RAA271084-B supports ASIL B. Both include key safety features such as voltage monitoring, temperature monitors, watchdog timer, reset generator, and a safety-control state machine.

Available in 48-lead SCQFN and LQFP-EP packages (RAA271084) and SCQFN (RAA271084-B), both devices are AEC-Q100 Grade 1 qualified for -40°C to 125°C operation. These products are intended for ISO 26262-compliant applications, though safety analysis and assessment are ongoing and subject to change.