Skip to main content
Renesas Electronics Corporation
Automotive ASIL B PMIC with Three Synchronous Buck Regulators and One Low Dropout Linear Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:SCQFN
Pkg. Code:LHA
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA271082A4HNP#AA0)Download

Product Attributes

Pkg. TypeSCQFN
Lead Count (#)24
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Country of AssemblyMALAYSIA, THAILAND
Country of Wafer FabricationTAIWAN
Battery InterfaceNo
Bus Voltage (Max) (V)42
Comm. InterfaceI2C
Function4-ch PMIC
GPIOs (#)1
Input Voltage (Max) (V)42
Input Voltage (Max) [Rail 1]42
Input Voltage (Min) (V)4
Input Voltage (Min) [Rail 1] (V)4
Input Voltage Range (V)4 - 42
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)4
Length (mm)4
Linear OutputYes
MOQ4900
Output Current Max (A)1
Outputs (#)4
Parametric ApplicationsAutomotive HD Camera applications, ADAS
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Price (USD)$2.05126
Processor NameRH850 P1M
Processor SupplierRenesas
Product TypeMCU
Qualification LevelAutomotive
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)2.2 - 2.2
Temp. Range (°C)-40 to +105°C
Thickness (mm)0.9
Total step-down DC/DC converter channels (#)4
USB-Power ManagementNo
Width (mm)4

Description

The RAA271082 is a versatile multi-rail power IC comprised of a primary high voltage synchronous buck regulator, two secondary low voltage synchronous buck regulators, and an LDO regulator. It offers four overvoltage and undervoltage monitors, I2C communications, a general-purpose I/O pin, and a dedicated reset output/fault indicator. RAA271082 was designed using an ASIL D ISO 26262 development process and is intended to meet ASIL B device metrics. The RAA271082 includes a second bandgap reference for the OV/UV monitors, built-in self-test at power-up, independent OV/UV monitoring, and continuous CRC error checking on internal registers and I2C communications.

Requiring few external components and minimal board space, the RAA271082 provides a high-density power solution. It offers an extensive feature set configured using internal One-Time Programmable (OTP) memory. Nearly all device options, such as each output voltage selection, power sequencing, and OV/UV thresholds, are internally configured and require no external components for selection. The regulators also offer internal compensation. The bucks are synchronous to achieve high efficiency and are capable of operating in harsh environments requiring high ambient temperatures.

The RAA271082 is available in a 4mm x 4mm 24-lead Step Cut QFN (SCQFN) package with an exposed pad for improved thermal performance. It is AEC-Q100 qualified to Grade 1 and operates across an ambient temperature range of -40°C to 125°C and is electrically specified across a junction temperature range of -40°C to 150°C.