Skip to main content
Renesas Electronics Corporation
4A, High Efficiency Synchronous Buck Regulator for Automotive Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:SCQFN
Pkg. Code:LGG
Lead Count (#):22
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)22
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Battery InterfaceNo
Bus Voltage (Max) (V)42
Comm. InterfaceN/A
Control TypeCurrent Mode
Device FunctionsPower supply
Duty Cycle (%)91.2 - 91.2
Function1-ch PMIC
GPIOs (#)0
IQ [Rail 1] (µA)1700
Input Voltage (Max) (V)42
Input Voltage (Max) [Rail 1]42
Input Voltage (Min) (V)4
Input Voltage (Min) [Rail 1] (V)4
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)1
Length (mm)4
MOQ750
Output Current (Max) [Rail 1] (A)4
Output Current Max (A)4
Output Voltage (Max) (V)5
Output Voltage (Max) [Rail 1] (V)5
Output Voltage (Min) (V)3.3
Output Voltage (Min) [Rail 1] (V)3.3
Outputs (#)1
PORYes
Parametric CategoryBuck Regulators (Integrated FETs)
Peak Efficiency (%)95
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pkg. TypeSCQFN
Processor NameR-CAR V3H
Processor SupplierRenesas
Product TypeSoC
Qualification LevelAutomotive
Quiescent Current2000 µA
SYNCH CapabilityNo
Simulation Model AvailableN/A
Step-up DC/DC converter Channels (#)0
Switching Frequency (KHz)2.2 - 2.2
Switching Frequency (MHz)0.44 - 2.2
Switching Frequency Range (Typical) (kHz)2200 - 2200
Target applicationsADAS
Thickness (mm)0.9
Topology [Rail 1]Buck
Total step-down DC/DC converter channels (#)1
Tstg (Max) (°C)150
Tstg (Min) (°C)-65
USB-Power ManagementNo
Width (mm)4

Description

The RAA271050 is an automotive grade (AEC Q-100 Grade 1, ASIL C) 4A synchronous step-down voltage regulator with integrated high-side and low-side MOSFETs. The output voltage of this buck regulator is fixed to either 5.0V/3.3V. With an input voltage range of 4.5V to 42V, it provides a high-efficiency solution for a variety of point-of-load applications. The RAA271050 works as a primary regulator and companion product with the RAA271000 system PMIC, whose target application is the R-Car V3H processor, where a high-performance complete power solution is required.