Skip to main content
Renesas Electronics Corporation
Automotive 11-Channel ASIL-D PMIC with Extremely Low Quiescent Current

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:VPL
Lead Count (#):66
Pkg. Dimensions (mm):4.5 x 7.5 x 1.07
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)66
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free Ball Terminal (SAC-Q)-e6
Assembly LocationTAIWAN
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C & SPI
Device FunctionsPower supply, Functional Safety
Function11-ch PMIC
GPIOs (#)5
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.7
Input Voltage Range (V)2.7 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)11
Length (mm)4.5
Linear OutputYes
MOQ3000
Output Current Max (A)12
Outputs (#)11
Parametric ApplicationsVehicle Computers, Communication Gateway, Domain Server, Application Server
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.7
Pkg. Dimensions (mm)4.5 x 7.5 x 1.07
Pkg. TypeLFBGA
Processor NameR-CAR S4, V4H, V4M,
Processor SupplierRenesas
Product TypeSoC
Qualification LevelAutomotive
Step-up DC/DC converter Channels (#)1
Supply Voltage (V)2.7 - 5.5
Switching Frequency (MHz)2 - 2
Target applicationsVehicle Computers, Communication Gateway, Domain Server, Application Server
Temp. Range (°C)-40 to +105°C
Thickness (mm)1.07
Total step-down DC/DC converter channels (#)5
Tstg (Max) (°C)150
Tstg (Min) (°C)-65
USB-Power ManagementNo
Wafer Fab LocationTAIWAN
Width (mm)7.5

Description

The RAA271005 is a general-purpose Power Management IC (PMIC) suitable for the R-Car SoC series. It contains five DC/DC switching regulators and six low-drop-out linear regulators (LDOs). A DCDC5 switching regulator can be configured to operate in buck or boost mode. 

The RAA271005 PMIC supports low-power operation, with three switching regulators (Buck3 to Buck5) optimized for low quiescent current consumption.

RAA271005 supports up to ASIL D functional safety and includes an independent reference for monitoring the output voltages, dual internal temperature monitors, a challenge-response watchdog timer, SoC and MCU error-pin monitors, a reset generator, a dedicated safety-control state machine, and a safety shutdown path. An integrated 12-bit ADC monitors all input rails, output rails, internal temperature, and includes additional inputs to monitor external analog sources.

RAA271005 is available in a 6 × 11 BGA package, with 0.65mm pitch. The device is offered for AECQ100 Grade 1 operation, supporting an ambient temperature range of -40°C to +125°C.

See also the RAA271041. This product works together with the RAA271005 to support RCAR-S4.