Skip to main content
Renesas Electronics Corporation
General-Purpose SoC PMIC for Automotive Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:VPK
Lead Count (#):60
Pkg. Dimensions (mm):5.7 x 8.5 x 1.12
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)60
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free Ball Terminal (SAC-Q)-e6
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Carrier TypeTray
Comm. InterfaceI2C & SPI
Device FunctionsPower supply
Function7-ch PMIC
GPIOs (#)5
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.7
Input Voltage Range (V)2.7 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)7
Length (mm)5.7
Linear OutputYes
MOQ750
Output Current Max (A)15
Outputs (#)7
Parametric ApplicationsADAS
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.8
Pkg. Dimensions (mm)5.7 x 8.5 x 1.12
Pkg. TypeLFBGA
Processor NameR-CAR M3, M3E, M3N, H3, V3H
Processor SupplierRenesas
Product TypeSoC
Qualification LevelAutomotive
Step-up DC/DC converter Channels (#)0
Supply Voltage (V)2.7 - 5.5
Switching Frequency (MHz)2 - 2
Target applicationsAutomotive Vision System
Temp. Range (°C)-40 to +85°C
Thickness (mm)1.12
Total step-down DC/DC converter channels (#)7
Tstg (Max) (°C)150
Tstg (Min) (°C)-65
USB-Power ManagementNo
Width (mm)8.5

Description

RAA271000 is a general-purpose power management integrated circuit (PMIC) suitable for the Renesas R-Car system-on-chip (SoC) series. RAA271000 contains five DC/DC buck regulators and two low-dropout linear regulators (LDO). Supporting up to ASIL C functional safety, the RAA271000 includes an independent reference for monitoring functions, dual internal temperature monitors, challenge-response watchdog timer, SoC error pin monitors, a reset generator, a dedicated safety-control state machine, and a safety shutdown path. An integrated 12-bit ADC monitors all input rails, output rails, and internal temperature, and includes additional inputs to monitor external analog sources.