| CAD Model: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | L1N |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 2.5 x 2.5 x 0.85 |
| Pitch (mm): | 0.5 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA2361002GNP#HC5) | Download |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Type | DFN |
| Carrier Type | Reel |
| MOQ | 6000 |
| Country of Assembly | MALAYSIA, TAIWAN, THAILAND |
| Country of Wafer Fabrication | KOREA |
| BOM Total Footprint (mm2) | 6.25 |
| Control Type | Hystertic PWM control |
| Duty Cycle (%) | 100 - 100 |
| IQ [Rail 1] (µA) | 0.1 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Max) [Rail 1] (V) | 5.5 - 5.5 |
| Input Voltage (Min) (V) | 1.8 |
| Input Voltage (Min) [Rail 1] (V) | 1.8 |
| Lead Count (#) | 10 |
| Length (mm) | 2.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Current (Max) [Rail 1] (A) | 0.4 |
| Output Voltage (Max) (V) | 5 |
| Output Voltage (Max) [Rail 1] (V) | 5 |
| Output Voltage (Min) (V) | 1.8 |
| Output Voltage (Min) [Rail 1] (V) | 1.8 |
| Outputs (#) | 1 |
| Parametric Category | Buck-Boost Regulators (Integrated FETs) |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| Peak Efficiency (%) | 96 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 2.5 x 2.5 x 0.85 |
| Qualification Level | Standard |
| Quiescent Current | 100 nA |
| SYNCH Capability | No |
| Switching Frequency (KHz) | 2000 - 2000 |
| Switching Frequency Range (Typical) (kHz) | 2000 - 2000 |
| Temp. Range (°C) | -40 to +105°C |
| Thickness (mm) | 0.85 |
| Topology [Rail 1] | Buck-Boost |
| Width (mm) | 2.5 |
The RAA236100 is a highly efficient, integrated synchronous buck-boost regulator. It features an ultra-low input quiescent current of 130nA in normal regulation mode and less than 22nA when disabled. It can be programmed to the Forced Bypass mode, where the current consumption is 105nA, ideal for power saving when voltage regulation isn't needed. This mode can be accessed via the I2C interface bus for quick entry and exit. The device supports input voltages from 1.8V to 5.5V and is designed for stand-alone applications, offering various default output voltage options at Power-On Reset (POR). After POR, the output voltage can be adjusted independently using the I2C interface bus.
The device delivers up to 400mA of output current (when VIN > 2.5V) and features pin-controlled Dynamic Voltage Scaling (DVS) with programmable slew rate options. The I2C interface allows output voltage adjustments in 50mV steps. It requires only a single 0603-size inductor and two external capacitors for full load support. The RAA236100 is available in a 2.5mm × 2.5mm 10-lead DFN package with a 0.5mm pitch and is specified for operation within a -40°C to +85°C ambient temperature range.