Skip to main content
Renesas Electronics Corporation
Digital Triple Output, 8-Phase Configurable, SVI3 PWM Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:L3N
Lead Count (#):52
Pkg. Dimensions (mm):6.0 x 6.0 x 0.85
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Lead Count (#)52
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-55 to 125°C
Assembly LocationMALAYSIA, TAIWAN
Bias Voltage Range (V)3.13 - 3.46
Comm. InterfaceSVI3, PMBus
DroopYes
Input Voltage (Max) (V)4.3
Input Voltage (Min) (V)3
Integrated MOSFET Driver (s)No
Length (mm)6
MOQ4000
Output Voltage 1 (Max) (V)3.05
Output Voltage 2 (Max)3.05
Output Voltage 3 (Max)3.05
Outputs (Max) (#)3
Parametric ApplicationsSVI3
Parametric CategoryMultiphase DC/DC Switching Controllers
Phases (Max)8
Pitch (mm)0.4
Pkg. Dimensions (mm)6.0 x 6.0 x 0.85
Qty. per Carrier (#)0
Qty. per Reel (#)4000
Qualification LevelStandard
Reel Size (in)13
Tape & ReelYes
Thickness (mm)0.85
VIDYes
Wafer Fab LocationTAIWAN
Width (mm)6

Description

The RAA229139 is a digital triple output multiphase (X+Y+Z ≤ 8) PWM controller compliant with AMD SVI3 specifications. The RAA229139 can be configured to support flexible phase assignments up to a maximum of eight phases on Rail 0, a maximum of three phases on Rail 1, and up to two phases on Rail 2. The RAA229139 supports the AMD SVI3 interface along with PMBus V1.3 specifications, making it ideal for controlling the microprocessor core and system rails in AMD SVI3 platforms.