Skip to main content
Digital Single Output, 20-Phase PWM Controller with Adaptive Voltage Scaling Bus (AVSBus)

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LIQ
Lead Count (#):60
Pkg. Dimensions (mm):7.0 x 7.0 x 0.90
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA228218GNP#AA0)Download

Product Attributes

Lead Count (#)60
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyMALAYSIA, TAIWAN
Country of Wafer FabricationTAIWAN
Bias Voltage Range (V)3.135 - 3.465
Input Voltage (Max) (V)18
Input Voltage (Min) (V)4.5
Length (mm)7
MOQ520
Output Current (Max) [Rail 1] (A)1800
Output Voltage (Max) (V)3.05
Outputs (Max) (#)1
Parametric ApplicationsDDR Memory Solutions, Artificial intelligence/accelerator cards (FPGA, ASIC), Network Equipment, Server/storage equipment, Telecom/datacom equipment, POL Power Supplies (memory, DSP, ASIC, FPGA)
Parametric CategoryMultiphase DC/DC Switching Controllers
Phases (Max)20
Pitch (mm)0.4
Pkg. Dimensions (mm)7.0 x 7.0 x 0.90
Pkg. TypeQFN
Price (USD)$7.03588
Qualification LevelStandard
Thickness (mm)0.9
Width (mm)7

Description

The RAA228218 is a digital single output multiphase (X ≤ 20) PWM controller with an Adaptive Voltage Scaling Bus (AVSBus) interface.

The RAA228218 controller can be configured to support any required phase assignment up to a maximum of 20 phases across the output. Increased power density, combined with support for the PMBus V1.3 and Adaptive Voltage Scaling Bus (AVSBus) interfaces, allows the RAA228218 to support any demanding power supply requirement.

The RAA228218 AVSBus interface complements PMBus by providing a common high-speed interface that accelerates point-to-point communication. The communication occurs between the controller and the load to statically and dynamically control the processor voltage, which delivers a balanced power-efficient design.

The RAA228218 uses the proprietary Renesas digital synthetic current modulation scheme to achieve the industry-best combination of transient response, ease of tuning, and efficiency across the full load range. The diode emulation and automatic phase add/drop features allow you to extract maximum efficiency from the converter regardless of load conditions. You can use the intuitive Renesas PowerNavigator™ software to configure and monitor the device.

With minimal external components, easy configuration, robust fault management, and highly accurate regulation capability, implementing a high-performance multiphase regulator has never been easier.