Skip to main content
Renesas Electronics Corporation
Configurable, 6-Phase, 3 Output Client Computing PMIC for IMVP9.2 Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-TKCURDLBC
Pkg. Code:WQU
Lead Count (#):108
Pkg. Dimensions (mm):5.0 x 3.7 x 0.53
Pitch (mm):0.4

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Carrier TypeReel
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Battery InterfaceNo
Bus Voltage (Max) (V)1.8
Comm. InterfaceI2C, SVID
Function6-Phase, 3-Rail Client Computing PMIC
GPIOs (#)0
Input Voltage (Max) (V)4.5
Input Voltage (Min) (V)2.7
Input Voltage Range (V)2.7 - 4.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)6
Lead Count (#)108
Length (mm)5
MOQ3000
Moisture Sensitivity Level (MSL)1
Multi-Phase SupportYes
Output Current Max (A)40
Outputs (#)3
Parametric CategorySystem PMIC
Pb (Lead) FreeYes
Pb Free CategoryPb-Free Ball Terminal (SAC-Q)-e6
Pitch (mm)0.4
Pkg. Dimensions (mm)5.0 x 3.7 x 0.53
Pkg. TypeWLCSP-TKCURDLBC
Processor NameN/A
Processor SupplierRenesas
Product TypeSoC
Qualification LevelStandard
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)1.8 - 2.2
Temp. Range (°C)-40 to +125°C
Thickness (mm)0.53
Total step-down DC/DC converter channels (#)6
USB-Power ManagementNo
Width (mm)3.7

Description

The RAA225019 is a highly configurable PMIC for Intel IMVP9.2 Lunar Lake applications. It features fully integrated power MOSFETs, controllers, and current-sensing circuitry, and adopts high switching frequency for high power-density and efficiency for small form factor design.

Six phases can be distributed across three outputs (two SVID rails and one auxiliary rail). The SVID1 rail operates from a max phase count of 2 to 6 while the SVID2 and BUCK3 rails can run either a 1-phase or 2-phase configuration. Additionally, the device contains an integrated LDO with a Power Gate bypass option.

The PMIC uses the Renesas Robust Ripple Regulator technology with its many advantages as compared to traditional modulation schemes. Output capacitance requirements are minimized because of fast transient settling time and a variable switching frequency in response to load transients. Light load efficiency is boosted through APM and auto-DCM with natural period stretching at low load currents, benefiting standby battery life.