Skip to main content
Renesas Electronics Corporation
900V Off-Line Flyback Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MBG
Lead Count (#):13
Pkg. Dimensions (mm):9.9 x 3.9 x 1.25
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)13
Carrier TypeReel
Pb (Lead) FreeNo
Advanced FeaturesCapSaver, Peak Power
ApplicationSmart Meters
Control ModeDCM
Controller / IntegratedIntegrated
Duty Cycle (Max) (%)50
Length (mm)9.9
MOQ250
Output Power Max (W)12
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pitch (mm)1.3
Pkg. Dimensions (mm)9.9 x 3.9 x 1.25
Pkg. TypeSOICN
Qualification LevelStandard
Switching Frequency (KHz)50 - 100
Thickness (mm)1.25
Topology CharacteristicSSR Flyback
Topology [Rail 1]Flyback
UVLO Falling (V)5.5
UVLO Rising (V)12
VBIAS (Max) (V)18
Width (mm)3.9

Description

The RAA223181 is an off-line Flyback regulator with a 900V integrated MOSFET, designed for high input voltage and high reliability application of smart meter power supplies and other general isolated power supplies.