Skip to main content
Renesas Electronics Corporation
700V AC/DC Regulator with Ultra-Low Standby Power and up to 12W Output Power

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MAD
Lead Count (#):7
Pkg. Dimensions (mm):8.7 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (RAA2230214GSP#AA1)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)7
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Output Power Max (W)8
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
AC Input Voltage (Max) (V)305
AC Input Voltage (Min) (V)20
Control TypeConstant off-time PFM
DC Output Voltage (Max) (V)54
DC Output Voltage (Min) (V)3.3
ISW (Typical) (mA)1100
Integrated Power MOSFETYes
Length (mm)8.7
MOQ1960
Output Current Max [@3.3V & @85°C] (mA)190
Parametric CategoryNon-Isolated AC/DC Buck Converters
Peak Output Current IPK (A)1100
Pitch (mm)1.3
Pkg. Dimensions (mm)8.7 x 3.9 x 0.00
Pkg. TypeSOICN
RDS (ON) (Ohms)4
Switching Frequency (KHz)43 - 43
TOFF (Min) (µs)22
TopologyNon-isolated buck | Isolated Flyback
Width (mm)3.9

Description

The RAA223021 is a universal input AC/DC switching buck regulator with ultra-low standby power that features a 700V integrated MOSFET capable of delivering up to 12W output power. It supports output voltage as low as 5V.

The RAA223021 combines constant off-time control for heavy load and Pulse Frequency Modulation (PFM) for light-load operation. Constant off-time controls switching frequency above the audible frequency around 43kHz. PFM eliminates any potential audible noises while offering superior light-load efficiency and ultra low power consumption (<20mW at no load). The efficiency is achieved up to 80%. The built-in frequency dithering further reduces EMI noise spectrum.

The RAA223021 also features input brownout protection that prevents input circuitry from the overcurrent at low input voltage, and hiccup protections for output fault conditions such as short-circuit, overload, overvoltage, and open feedback.

The RAA223021 is available in a small 7 Ld SOIC package.