Skip to main content
Renesas Electronics Corporation
700V AC/DC Regulator with Ultra-Low Standby Power and up to 5W Output Power

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MAD
Lead Count (#):7
Pkg. Dimensions (mm):8.7 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (RAA2230114GSP#MA1)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)7
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)8.7 x 3.9 x 0.00
Pitch (mm)1.3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
AC Input Voltage (Max) (V)305
AC Input Voltage (Min) (V)20
Control TypeConstant off-time PFM
DC Output Voltage (Max) (V)54
DC Output Voltage (Min) (V)3.3
IQ (Max) (μA)130
ISW (Typical) (mA)520
Integrated Power MOSFETYes
Length (mm)8.7
MOQ250
MOSFET Breakdown (V)700
Output Current Max [@3.3V & @85°C] (mA)300
Output Power Max (W)5
Parametric CategoryNon-Isolated AC/DC Buck Converters
Peak Efficiency (%)80
Peak Output Current IPK (A)0.52
Pkg. TypeSOICN
Price (USD)$0.90192
RDS (ON) (Ohms)14.5
Switching Frequency (KHz)30 - 30
TOFF (Min) (µs)32
TopologyNon-isolated buck | Isolated Flyback
Width (mm)3.9

Description

The RAA223011 is a universal input AC/DC switching regulator with ultra-low standby power that features a 700V integrated MOSFET capable of delivering up to 5W output power. It supports output voltage as low as 3.3V. For higher power, use the RAA223021 device, and for low-cost small power solutions (< 2W) use the RAA223012 device.

The 700V AC/DC regulator supports multiple topologies such as buck, primary-side-regulated flyback, and secondary-side-regulator flyback.

The RAA223011 combines constant off-time control for heavy load and Pulse Frequency Modulation (PFM) for light-load operation. Constant off-time controls switching frequency above the audible frequency of approximately 30kHz. PFM eliminates any potential audible noises while offering superior light-load efficiency and ultra-low power consumption (< 10mW at no load). Efficiency is achieved up to 80%. The built-in frequency dithering further reduces the EMI noise spectrum.

The RAA223011 also features input brownout protection that prevents input circuitry from the overcurrent at low input voltage, and hiccup protections for output fault conditions such as short-circuit, overload, and open feedback.

The RAA223011 is available in a small 5 Ld TSOT23, 7 Ld SOIC, and 8 Ld SOIC packages.