| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LOE |
| Lead Count (#): | 56 |
| Pkg. Dimensions (mm): | 8.00 x 8.00 x 0.95 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 56 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Switch Control | Long Push Button (PWRON) {see datasheet} |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Advanced Features | Programmable NVM for Power Up/Down Sequencing and Default Output Voltages, DDR VTT_REF, Sleep modes, Spread Spectrum, WatchDog Timer, RTC with Coin Cell Battery/SuperCap Charger |
| Bus Voltage (Max) (V) | 5.5 |
| Comm. Interface | I2C |
| Function | 9-ch PMIC |
| GPIOs (#) | 6 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.75 |
| Input Voltage Range (V) | 2.75 - 5.5 |
| Integrated Battery Charger | Yes, Coin cell/super-capacitor battery charger |
| Integrated step-down DC/DC Converter Channels (#) | 6 |
| LDOs | 3 |
| Length (mm) | 8 |
| MOQ | 1000 |
| Outputs (#) | 9 |
| Package Area (mm²) | 49 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 8.0 x 8.0 x 0.95 |
| Pkg. Type | QFN |
| Prog. Interface | I2C |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 0.769 - 1.54 |
| Switching Regulators | 6 |
| Thickness (mm) | 0.95 |
| Total step-down DC/DC converter channels (#) | 6 |
| VIN Range (V) | 2.7 - 5.5 |
| Width (mm) | 8 |
The RAA215300 is a high-performance, low-cost 9-channel PMIC designed for 32-bit and 64-bit MCU and MPU applications. It supports DDR3, DDR3L, DDR4, and LPDDR4 memory power interfaces. The internally compensated regulators, built-in Real-Time Clock (RTC), 32kHz crystal oscillator, and coin cell battery charger provide a highly integrated, small-footprint power solution ideal for System-on-Module (SoM) applications. The spread spectrum feature and ultrasonic mode provide an effective solution for noise-sensitive RF and audio applications.
For more information or to request documentation, please contact your local Renesas sales representative.