Skip to main content
Low Iq Current LDO Regulator with Fixed 9V Output

Package Information

CAD Model: View CAD Model
Pkg. Type: SOT
Pkg. Code: PFH
Lead Count (#): 3
Pkg. Dimensions (mm): 4.5 x 4.1 x 1.5
Pitch (mm): 1.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (RAA2144094GQS#GA0) Download

Product Attributes

Longevity 2033 Dec
Pkg. Type SOT89
Lead Count (#) 3
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Country of Assembly TAIWAN
Country of Wafer Fabrication JAPAN
Drop Out Voltage (Typical) 760mA @ 150mV
Enable No
Fixed Output Voltage Option Yes
Input Voltage (Max) (V) 40
Input Voltage (Min) (V) 9.5
Length (mm) 4.5
MOQ 4000
Output Current 1 (Max) (A) 0.15
Output Voltage (Max) (V) 8.35
Output Voltage (Min) (V) 8.63
PSRR (db) 74
Parametric Category Linear Regulators (LDO)
Pitch (mm) 1.5
Pkg. Dimensions (mm) 4.5 x 4.1 x 1.50
Qualification Level Standard
Quiescent Current 3.6 µA
Temp. Range (°C) -40 to +85°C
Thickness (mm) 1.5
Width (mm) 4.1

Description

RAA214409 is a low-dropout regulator (LDO) featuring a low-quiescent current and a fixed output voltage of 9V. It can efficiently deliver up to 150mA to a load and has a wide input voltage range of up to 40V. This part is available in the SOT89 package.