Skip to main content
Low Iq Current LDO Regulator with Fixed 5V Output

Package Information

CAD Model: View CAD Model
Pkg. Type: SOT
Pkg. Code: PFI
Lead Count (#): 5
Pkg. Dimensions (mm): 0.11 x 0.06 x 0.03
Pitch (mm): 0.04

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (RAA2144054GP3#JA0) Download

Product Attributes

Longevity 2033 Dec
Pkg. Type TSOT
Lead Count (#) 5
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Enable Yes
Pitch (mm) 1
Pkg. Dimensions (mm) 2.9 x 1.6 x 0.75
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Country of Assembly TAIWAN
Country of Wafer Fabrication JAPAN
Drop Out Voltage (Typical) 760mA @ 150mV
Fixed Output Voltage Option Yes
Input Voltage (Max) (V) 40
Input Voltage (Min) (V) 5.5
Length (mm) 2.9
MOQ 3000
Output Current 1 (Max) (A) 0.15
Output Voltage (Max) (V) 5.15
Output Voltage (Min) (V) 4.85
PSRR (db) 74
Parametric Category Linear Regulators (LDO)
Qualification Level Standard
Quiescent Current 3.6 µA
Temp. Range (°C) -40 to +125°C
Thickness (mm) 0.75
Width (mm) 1.6

Description

RAA214405 is a low-dropout regulator (LDO) featuring a low-quiescent current and a fixed output voltage of 5V. It can efficiently deliver up to 150mA to a load and has a wide input voltage range of up to 40V. This part is available in SOT23 and SOT89 packages.