Skip to main content
Low Iq Current LDO Regulator with Fixed 3.6V Output

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT
Pkg. Code:PFI
Lead Count (#):5
Pkg. Dimensions (mm):0.11 x 0.06 x 0.03
Pitch (mm):0.04

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA2144044GP3#JA0)Download
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Longevity2033 Dec
Country of AssemblyTAIWAN
Country of Wafer FabricationJAPAN
Carrier TypeReel
Drop Out Voltage (Typical)760mA @ 150mV
EnableNo
Fixed Output Voltage OptionYes
Input Voltage (Max) (V)40
Input Voltage (Min) (V)4.5
Lead Count (#)5
Length (mm)2.9
MOQ3000
Moisture Sensitivity Level (MSL)1
Output Current 1 (Max) (A)0.15
Output Voltage (Max) (V)3.798
Output Voltage (Min) (V)3.492
PSRR (db)74
Parametric CategoryLinear Regulators (LDO)
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.75
Pkg. TypeTSOT
Qualification LevelStandard
Quiescent Current3.6 µA
Temp. Range (°C)-40 to +105°C
Thickness (mm)0.75
Width (mm)1.6

Description

RAA214404 is a low-dropout regulator (LDO) featuring a low-quiescent current and a fixed output voltage of 3.6V. It can efficiently deliver up to 150mA to a load and has a wide input voltage range of up to 40V. This part is available in the SOT23 package.