| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN-EP |
| Pkg. Code: | MBA |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.90 x 3.91 x 1.40 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA2142504GSP#HA0) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 1.40 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | SOUTH KOREA |
| Drop Out Voltage (Typical) | 0.27 |
| Enable/Shutdown | Yes |
| External Bias | No |
| Fixed Output Voltage Option | No |
| IOUT (Max) (mA) | 0.5 |
| Input Voltage (Max) (V) | 20 |
| Input Voltage (Min) (V) | 2.5 |
| Length (mm) | 4.9 |
| Longevity | 2033 Dec |
| MOQ | 2500 |
| Noise (10Hz to 100kHz) (μVrms) | 167 |
| O/P Voltage Accuracy (±%) | 1.7 |
| Output Current 1 (Max) (A) | 0.5 |
| Output Voltage (Max) (V) | 18 |
| Output Voltage (Min) (V) | 1.22 |
| PGOOD Output | No |
| PSRR (db) | 87 |
| Parametric Category | Linear Regulators (LDO) |
| Pkg. Type | SOICN-EP |
| Price (USD) | $0.18377 |
| Qualification Level | Standard |
| Quiescent Current | 68 µA |
| Temp. Range (°C) | -40 to +105°C |
| Thickness (mm) | 1.4 |
| Width (mm) | 3.9 |
The RAA214250 is a low-dropout linear voltage regulator that operates from 2.5V to 20V and provides up to 500mA of output current with a typical dropout of 269mV. The output voltage is adjustable with external feedback resistors anywhere from 1.224V to 18V.