Skip to main content
20V, 500mA Linear Regulator

Package Information

CAD Model: View CAD Model
Pkg. Type: DFN
Pkg. Code: LCD
Lead Count (#): 8
Pkg. Dimensions (mm): 3.00 x 3.00 x 0.85
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (RAA2142504GNP#HC0) Download

Product Attributes

Lead Count (#) 8
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Pitch (mm) 0.6
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.85
Pb (Lead) Free Yes
Pb Free Category Nickel/Palladium/Gold-e4
Country of Assembly MALAYSIA
Country of Wafer Fabrication SOUTH KOREA
Drop Out Voltage (Typical) 0.27
Enable/Shutdown Yes
External Bias No
Fixed Output Voltage Option No
IOUT (Max) (mA) 0.5
Input Voltage (Max) (V) 20
Input Voltage (Min) (V) 2.5
Length (mm) 3
Longevity 2033 Dec
MOQ 6000
Noise (10Hz to 100kHz) (μVrms) 167
O/P Voltage Accuracy (±%) 1.7
Output Current 1 (Max) (A) 0.5
Output Voltage (Max) (V) 18
Output Voltage (Min) (V) 1.22
PGOOD Output No
PSRR (db) 87
Parametric Category Linear Regulators (LDO)
Pkg. Type DFN
Price (USD) $0.22766
Qualification Level Standard
Quiescent Current 68 µA
Temp. Range (°C) -40 to +105°C
Thickness (mm) 0.85
Width (mm) 3

Description

The RAA214250 is a low-dropout linear voltage regulator that operates from 2.5V to 20V and provides up to 500mA of output current with a typical dropout of 269mV. The output voltage is adjustable with external feedback resistors anywhere from 1.224V to 18V.