| CAD Model: | View CAD Model |
| Pkg. Type: | SOT |
| Pkg. Code: | PCB |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | 0.11 x 0.06 x 0.03 |
| Pitch (mm): | 0.39 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA2142204GP3#JA0) | Download |
| Lead Count (#) | 5 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate-e3 |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | SOUTH KOREA |
| Drop Out Voltage (Typical) | 0.22 |
| Enable/Shutdown | Yes |
| External Bias | No |
| Fixed Output Voltage Option | No |
| IOUT (Max) (mA) | 150 |
| Input Voltage (Max) (V) | 20 |
| Input Voltage (Min) (V) | 2.5 |
| Input Voltage Range (V) | 4.5 - 40 |
| Length (mm) | 2.9 |
| Longevity | 2033 Dec |
| MOQ | 6000 |
| Noise (100Hz to 100kHz) (μVrms) | 150 |
| Noise (10Hz to 100kHz) (μVrms) | 237 |
| O/P Voltage Accuracy (±%) | 2 |
| Output Current 1 (Max) (A) | 0.15 |
| Output Voltage (Max) (V) | 18 |
| Output Voltage (Min) (V) | 1.22 |
| Output Voltage Range (V) | 2.5 - 12 |
| PGOOD Output | No |
| PORs (#) | 0 |
| PSRR (db) | 92 |
| Parametric Category | Linear Regulators (LDO) |
| Pkg. Dimensions (mm) | 2.9 x 1.6 x 0.00 |
| Pkg. Type | TSOT |
| Price (USD) | $0.54321 |
| Qty. per Reel (#) | 250 |
| Qualification Level | Standard |
| Quiescent Current | 45 µA |
| Temp. Range (°C) | -40 to +105°C |
| Width (mm) | 1.6 |
The RAA214220 is a low dropout linear voltage regulator that operates with a very wide input voltage range. It provides up to 150mA of output current. The device features a wide input voltage range (2.5V–20V) with excellent line and load regulation. It has integrated fault protection such as over temperature shut down (OTSD) and short-circuit current limit. It is suited for battery powered and USB devices. The output voltage of the device is adjustable with an external resistor network between the output pin and ground. It is well regulated over temperature and the operating range of the input voltage and load. The device is stable with an MLCC output capacitor as low as 1µF. The RAA214220 is available in the 5-pin TSOT23 package.