Skip to main content
Renesas Electronics Corporation
Ultra-Low Dropout, Low VIN, Ultra-Low Noise, High PSRR, 4A LDO with 800mV Reference

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LAH
Lead Count (#):20
Pkg. Dimensions (mm):3.5 x 3.5 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA214048GNP#HC0)Download

Product Attributes

Pkg. TypeQFN
Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Assembly LocationTHAILAND
Wafer Fab LocationSOUTH KOREA
Input Voltage (Max) (V)6.5
Input Voltage (Min) (V)1.1
Length (mm)3.5
MOQ6000
Noise (10Hz to 100kHz) (μVrms)7
Output Voltage (Max) (V)5.1
Parametric CategoryLinear Regulators (LDO)
Pitch (mm)0.5
Pkg. Dimensions (mm)3.5 x 3.5 x 0.90
Reference Output Voltage (V)0.8
Temp. Range (°C)-40 to +125°C
Thickness (mm)0.9
Width (mm)3.5

Description

The RAA214048 is an ultra-low noise, high PSRR, low-dropout regulator capable of sourcing up to 4A of load current with only 250mV dropout voltage. It operates from an input voltage of 1.1V for low-voltage applications to 6.5V.

The LDO output voltage can be programmed from 0.8V to 3.95V using voltage setting pins on the IC in 50mV steps, eliminating the need for traditional external feedback resistors and saving PCB space. External feedback resistors can still be used for higher output voltage applications, allowing the output voltage to be programmed anywhere from 0.8V to 5.1V.

The RAA214048 has an ultra-low output noise and high PSRR without a feed-forward capacitor. It only requires a single 1µF noise-reduction capacitor to achieve 7µVRMS output noise, making it great for noise-sensitive and space-constrained applications.