| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LAH |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 3.5 x 3.5 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA214038GNP#HC0) | Download |
| Pkg. Type | QFN |
| Lead Count (#) | 20 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-e4 |
| Assembly Location | THAILAND |
| Wafer Fab Location | SOUTH KOREA |
| Drop Out Voltage (Typical) | 70 |
| Enable/Shutdown | Yes |
| External Bias | Yes |
| Fixed Output Voltage Option | No |
| IOUT (A) | 3 |
| Input Voltage (Max) (V) | 6.5 |
| Input Voltage (Min) (V) | 1.1 |
| Length (mm) | 3.5 |
| MOQ | 6000 |
| Noise (10Hz to 100kHz) (μVrms) | 7 |
| O/P Voltage Accuracy (±%) | 1 |
| Output Current 1 (Max) (A) | 3 |
| Output Voltage (Max) (V) | 5.1 |
| Output Voltage (Min) (V) | 0.8 |
| PGOOD Output | Yes |
| PSRR (db) | 60 |
| Parametric Category | Linear Regulators (LDO) |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.5 x 3.5 x 0.90 |
| Qualification Level | Standard |
| Quiescent Current | 900 |
| Reference Output Voltage (V) | 0.8 |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 3.5 |
The RAA214038 is an ultra-low noise, high PSRR, low-dropout regulator capable of sourcing up to 3A of load current with only 180mV dropout voltage. It operates from an input voltage of 1.1V for low-voltage applications to 6.5V
The LDO output voltage can be programmed from 0.8V to 3.95V using voltage setting pins on the IC in 50mV steps, eliminating the need for traditional external feedback resistors and saving PCB space. External feedback resistors can still be used for higher output voltage applications, allowing the output voltage to be programmed anywhere from 0.8V to 5.1V.