| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LAG |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 5.00 x 5.00 x 0.90 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA214023GNP#HC0) | Download |
| Lead Count (#) | 20 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.90 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| Country of Assembly | THAILAND |
| Country of Wafer Fabrication | SOUTH KOREA |
| Drop Out Voltage (Typical) | 560mV |
| Enable/Shutdown | Yes |
| External Bias | No |
| Fixed Output Voltage Option | Yes |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.7 |
| Length (mm) | 5 |
| Longevity | 2033 Dec |
| MOQ | 6000 |
| Noise (10Hz to 100kHz) (μVrms) | 6.5 |
| O/P Voltage Accuracy (±%) | 1.75 |
| Output Current 1 (Max) (A) | 2 |
| Output Voltage (Max) (V) | 5 |
| Output Voltage (Min) (V) | 0.8 |
| PGOOD Output | Yes |
| PSRR (db) | 60 |
| Parametric Category | Linear Regulators (LDO) |
| Pkg. Type | QFN |
| Price (USD) | $1.80882 |
| Qualification Level | Standard |
| Quiescent Current | 195 |
| Temp. Range (°C) | -40 to +105°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 5 |
The RAA214023 is an ultra low-noise, high-PSRR, low-dropout voltage regulator. The LDO operates from an input voltage range of 2.7V to 5.5V and can source a maximum 2A load. The output voltage can be programmed from 0.8V to 3.95V by means of the PCB layout, eliminating the need for traditional external feedback resistors. To extend the output voltage range up to 5.5V-VDROPOUT external feedback resistors can still be used. RAA214023 is pin-to-pin compatible with TPS7A83 family.