Skip to main content
Renesas Electronics Corporation
5.5V 2A Ultra-Low Noise, High PSRR, LDO

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:LCN
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA214020GNP#HD0)Download

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Country of AssemblyTHAILAND
Country of Wafer FabricationKOREA
Drop Out Voltage (Typical)500mV
Enable/ShutdownYes
External BiasNo
Fixed Output Voltage OptionNo
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.7
Length (mm)3
Longevity2033 Dec
MOQ6000
Noise (10Hz to 100kHz) (μVrms)5.7
Output Current 1 (Max) (A)2
Output Voltage (Max) (V)5
Output Voltage (Min) (V)0.9
PGOOD OutputYes
PSRR (db)81
Parametric CategoryLinear Regulators (LDO)
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.90
Pkg. TypeDFN
Price (USD)$1.61619
Qualification LevelStandard
Quiescent Current195
Temp. Range (°C)-40 to +105°C
Thickness (mm)0.9
Width (mm)3

Description

The RAA214020 is an ultra-low noise, high-PSRR, low-dropout voltage regulator. The LDO operates from an input voltage range of 2.7V to 5.5V and can source a maximum 2A load. The output is adjustable with external feedback resistors anywhere from 0.9V up to 5.5V-V DROPOUT.

The RAA214020 has a low output noise of 6.3μVRMS typical and high PSRR which makes it well-suited for post-regulation in low-noise applications.

The operating quiescent current is typically 195μA and drops to a couple nanoamps typical at room temperature when in shutdown making it great for portable applications.

The LDO features ±1.5% output voltage accuracy (over line, load, and temperature), input UVLO with hysteresis, enable control, internal current limit, thermal shutdown protection with hysteresis, power-good indication, and fast start-up. Additionally, the LDO is stable with a minimum 22μF ceramic output capacitor and is available in a 10 Ld 3mm x 3mm DFN package great for compact system boards.