| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN-EP |
| Pkg. Code: | MBA |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.90 x 3.91 x 1.40 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA2128324GSP#HA0) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | JAPAN |
| Control Type | Current Mode |
| IQ [Rail 1] (µA) | 325 |
| Input Voltage (Max) [Rail 1] (V) | 72 - 72 |
| Input Voltage (Min) [Rail 1] (V) | 4.5 |
| Length (mm) | 4.9 |
| MOQ | 2500 |
| Output Current (Max) [Rail 1] (A) | 0.5 |
| Output Voltage (Max) [Rail 1] (V) | 12 |
| Output Voltage (Min) [Rail 1] (V) | 6 |
| Outputs (#) | 3 |
| Parametric Category | Buck Regulators (Integrated FETs) |
| Peak Efficiency (%) | 91 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 1.40 |
| Pkg. Type | SOICN-EP |
| Power-On Reset | No |
| Price (USD) | $0.85304 |
| Qualification Level | Standard |
| SYNCH Capability | No |
| Switching Frequency Range (Typical) (kHz) | 350 - 350 |
| Thickness (mm) | 1.4 |
| Topology [Rail 1] | Buck |
| Width (mm) | 3.9 |
The RAA212832 is a triple output regulator combining a 4.5V to 72V input, 0.5A buck regulator with two LDO outputs. The buck regulator has a fixed switching frequency of 350kHz in Continuous Conduction mode (CCM) and operates in Pulse Skipping mode at lighter loads when it enters Discontinuous Conduction mode (DCM). The two LDOs operate from a 12V (or lower) input voltage. The LDOs are rated at 100mA and 50mA of output current. The buck regulator output is fixed at either 6V or 12V, which is controlled by the STBY pin. The LDOs can support an input voltage range of 6V to 12V and the output voltages are fixed at 3.3V and 5V. The IC provides a compact, highly integrated power management solution. Its integrated buck regulator and LDO outputs minimize system component count.