Skip to main content
72V 0.5A Step-Down Regulator with Two 5V and 3.3V LDO Outputs

Package Information

CAD Model: View CAD Model
Pkg. Type: SOICN-EP
Pkg. Code: MBA
Lead Count (#): 8
Pkg. Dimensions (mm): 4.90 x 3.91 x 1.40
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 2
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (RAA2128314GSP#HA0) Download

Product Attributes

Lead Count (#) 8
Carrier Type Reel
Moisture Sensitivity Level (MSL) 2
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate-e3
Temp. Range (°C) -40 to +125°C
Country of Assembly TAIWAN
Country of Wafer Fabrication JAPAN
Control Type Current Mode
IQ [Rail 1] (µA) 325
Input Voltage (Max) [Rail 1] (V) 72 - 72
Input Voltage (Min) [Rail 1] (V) 4.5
Length (mm) 4.9
Longevity 2033 Dec
MOQ 2500
Output Current (Max) [Rail 1] (A) 0.5
Output Voltage (Max) [Rail 1] (V) 65
Output Voltage (Min) [Rail 1] (V) 1.25
Outputs (#) 3
Parametric Category Buck Regulators (Integrated FETs)
Peak Efficiency (%) 91
Pitch (mm) 1.3
Pkg. Dimensions (mm) 4.9 x 3.9 x 1.40
Pkg. Type SOICN-EP
Power-On Reset No
Price (USD) $0.85304
Qualification Level Standard
SYNCH Capability No
Switching Frequency Range (Typical) (kHz) 350 - 350
Thickness (mm) 1.4
Topology [Rail 1] Buck
Width (mm) 3.9

Description

The RAA212831 is a triple output regulator combining a 4.5V to 72V input, 0.5A buck regulator with two LDO outputs. The buck regulator has a fixed switching frequency of 350kHz in Continuous Conduction mode (CCM) and operates in pulse-skipping mode at lighter loads when it enters Discontinuous Conduction mode (DCM). The two LDOs operate from a 12V (or lower) input voltage. The LDOs are rated at 100mA and 50mA of output current. The buck regulator output can be set from 1.25V to VIN×Dmax. The LDOs can support an input voltage range of 6V to 12V, and the output voltages are fixed at 3.3V and 5V. The IC is designed to provide a compact, highly integrated power management solution. Its integrated buck regulator and LDO outputs minimize system component count.