Skip to main content
Renesas Electronics Corporation
Integrated FET 75V, 2A Synchronous Buck Regulator with Internal Compensation and Programmable Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP-EP
Pkg. Code:MML
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA211820GSP#HA0)Download

Product Attributes

Longevity2033 Dec
Pkg. TypeTSSOP-EP
Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyMALAYSIA, TAIWAN
Country of Wafer FabricationJAPAN
Control TypePeak Current Mode
IQ [Rail 1] (µA)90
Input Voltage (Max) [Rail 1] (V)75 - 75
Input Voltage (Min) [Rail 1] (V)4.5
Length (mm)5
MOQ2500
Output Current (Max) [Rail 1] (A)2
Output Voltage (Max) [Rail 1] (V)65
Output Voltage (Min) [Rail 1] (V)0.8
Outputs (#)1
Parametric CategoryBuck Regulators (Integrated FETs)
Peak Efficiency (%)90
Power-On ResetNo
Price (USD)$2.1726
Qualification LevelStandard
SYNCH CapabilityNo
Simulation Model AvailableiSim
Switching Frequency Range (Typical) (kHz)200 - 800
Topology [Rail 1]Buck
Width (mm)4.4

Description

The RAA211820 is a DC/DC synchronous step-down (Buck) regulator that supports a 4.5V to 75V input voltage range and adjustable output voltage. It can deliver up to continuous 2A of continuous output current with premium load and line regulation performance.

The RAA211820 uses peak-current mode control architecture. Its PWM switching frequency is programmable to provide the best trade-off between transient response and efficiency. It also supports PFM operation and DEM to maximize light load efficiency, in addition to an external bias LDO input to further reduce power dissipation across the load range. The regulator also has an internal loop compensation circuit to reduce the external component count and BOM cost.

The RAA211820 provides useful functions such as internal or programmable soft-start and power good indicator. For safe operation, the RAA211820 also offers protection features such as cycle-by-cycle peak and valley current limit, input voltage UVLO, output voltage undervoltage (short-circuit) protection, and thermal shutdown.