Skip to main content
60V 5A Low Quiescent Current Integrated Switching Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LDB
Lead Count (#):28
Pkg. Dimensions (mm):5.00 x 3.99 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA2116514GNP#HA0)Download

Product Attributes

Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyTAIWAN
Country of Wafer FabricationJAPAN
Control TypeCOT
IQ [Rail 1] (µA)10
Input Voltage (Max) [Rail 1] (V)60 - 60
Input Voltage (Min) [Rail 1] (V)4.5
Lead CompliantYes
Length (mm)5
Longevity2033 Dec
MOQ6000
Output Current (Max) [Rail 1] (A)5
Output Voltage (Max) [Rail 1] (V)55
Output Voltage (Min) [Rail 1] (V)0.8
Outputs (#)1
Parametric CategoryBuck Regulators (Integrated FETs)
Peak Efficiency (%)90
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 4.0 x 0.90
Pkg. TypeQFN
Power-On ResetYes
Price (USD)$2.52052
Qualification LevelStandard
SYNCH CapabilityNo
Switching Frequency Range (Typical) (kHz)200 - 2500
Tape & ReelNo
Thickness (mm)0.9
Topology [Rail 1]Buck
Width (mm)4

Description

The RAA211651 is an integrated 60V, 5A synchronous buck regulator with the Constant On-Time (COT) control scheme. It supports a wide range of input voltage from 4.5V to 60V and adjustable output voltage (0.8V to maximum duty cycle * VIN). It also features a very low quiescent current, typically 10μA at 24V input. The modulation scheme used allows for high efficiency at all output load levels, especially at light-load conditions.

The RAA211651 is based on the COT modulator, where the on-time is determined by the input voltage level and the resistor connected to the SET pin. The switching frequency varies with the load. At light load, switching frequency drops reducing the switching losses. Also, with internal compensation, the regulator works in Diode Emulation mode reducing the losses at light-load conditions.

To limit inrush current during startup the RAA211651 has 2ms fixed internal soft-start time. It can also be programmed by an external capacitor. The RAA211651 also provides programmable startup delay time for sequencing purposes.

The RAA211651 provides comprehensive protections including undervoltage lockout, overcurrent (positive and negative), overvoltage, and over-temperature protections.