| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LDB |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 5.00 x 3.99 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA2116504GNP#HA0) | Download |
| Lead Count (#) | 28 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | JAPAN |
| Control Type | Current Mode |
| IQ [Rail 1] (µA) | 10 |
| Input Voltage (Max) [Rail 1] (V) | 60 - 60 |
| Input Voltage (Min) [Rail 1] (V) | 4.5 |
| Lead Compliant | Yes |
| Length (mm) | 5 |
| Longevity | 2033 Dec |
| MOQ | 6000 |
| Output Current (Max) [Rail 1] (A) | 5 |
| Output Voltage (Max) [Rail 1] (V) | 55 |
| Output Voltage (Min) [Rail 1] (V) | 0.8 |
| Outputs (#) | 1 |
| Parametric Category | Buck Regulators (Integrated FETs) |
| Peak Efficiency (%) | 90 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 5.0 x 4.0 x 0.90 |
| Pkg. Type | QFN |
| Power-On Reset | Yes |
| Price (USD) | $2.52052 |
| Qualification Level | Standard |
| SYNCH Capability | Yes |
| Switching Frequency Range (Typical) (kHz) | 200 - 2500 |
| Tape & Reel | No |
| Thickness (mm) | 0.9 |
| Topology [Rail 1] | Buck |
| Width (mm) | 4 |
The RAA211650 is an integrated 60V, 5A synchronous buck regulator with adjustable switching frequency from 200kHz up to 2.5MHz. It supports a wide input voltage range from 4.5V to 60V and adjustable output voltage (0.8V to maximum duty cycle * VIN). The integrated low rDS(ON) MOSFETs, gate drivers, and the controller make RAA211650 an efficient voltage step-down solution.
The device switches at a default frequency of 500kHz if the RT pin is tied to AVCC, however, it can be programmed to switch from 200kHz to 2.5MHz by using an external resistor on the RT pin. The MODE/SYNC pin can dither the oscillator frequency if the spread-spectrum operation is required. The internal oscillator can also be synchronized to an external clock through the MODE/SYNC pin. The integrated regulator also has options either to use internal fixed compensation or user-selected external compensation.
To limit inrush current during startup, RAA211650 has 2ms fixed internal soft-start time. It can also be programmed by an external capacitor.
The RAA211650 provides programmable startup delay time for sequencing purposes. Also, the RAA211650 provides comprehensive protections including undervoltage lockout, overcurrent (positive and negative), overvoltage, and over-temperature.