Skip to main content
Renesas Electronics Corporation
Pin-Configurable 50A DC/DC Power Module with PMBus Interface

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:YGL
Lead Count (#):58
Pkg. Dimensions (mm):23.0 x 18.0 x 7.45
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)58
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
Pb Free CategoryNickel/Palladium/Gold-e4
Control TypeDigital
Current SharingNo
Digital BusYes
Input Voltage (Max) (V)14
Input Voltage (Min) (V)4.5
Length (mm)23
MOQ20
Output Current (Max) [Rail 1] (A)50
Output Voltage (Max) (V)5
Output Voltage (Min) (V)0.6
PORYes
Parametric CategoryDigital-Interface Power Modules
Peak Efficiency (%)96
Pitch (mm)1
Pkg. Dimensions (mm)23.0 x 18.0 x 7.45
Pkg. TypeModule
Qualification LevelStandard
Quiescent Current40 mA
SYNCH CapabilityYes
Switching Frequency (KHz)1.067 - 1.067
Switching Frequency Range (Typical) (kHz)296 - 1067
Thickness (mm)7.45
Width (mm)18

Description

The RAA210850 is a pin-strap configurable 50A step-down PMBus-compliant DC/DC power supply module that integrates a digital PWM controller, synchronous MOSFETs, power inductor, and passive components. Only input and output capacitors are needed to finish the design. Because of its thermally enhanced HDA packaging technology, the module can deliver up to 50A of continuous output current without the need for airflow or additional heat sinking. The RAA210850 simplifies configuration and control of Renesas digital power technology while offering an upgrade path to full PMBus configuration through the pin-compatible ISL8272M. The RAA210850 operates with the ChargeMode™ control architecture, which responds to a transient load within a single switching cycle. The RAA210850 can be easily programmed with pin-strap resistors to set the output voltage, switching frequency, input UVLO, soft-start/stop, and device addresses. PMBus can be used to monitor voltages, currents, temperatures, and fault status. The RAA210850 is supported by PowerNavigator™ software, a Graphical User Interface (GUI), that can configure modules for desired solutions. The RAA210850 is available in a low profile, compact, (18mmx23mmx7. 5mm) fully encapsulated, thermally enhanced HDA package, suitable for automated assembly by standard surface mount equipment.