| CAD Model: | View CAD Model |
| Pkg. Type: | Module |
| Pkg. Code: | YGS |
| Lead Count (#): | 41 |
| Pkg. Dimensions (mm): | 17.0 x 19.0 x 3.55 |
| Pitch (mm): | 1 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 41 |
| Carrier Type | Tray |
| Pb (Lead) Free | No |
| Control Type | Digital |
| Current Sharing | No |
| Digital Bus | Yes |
| Input Voltage (Max) (V) | 14 |
| Input Voltage (Min) (V) | 4.5 |
| Length (mm) | 17 |
| MOQ | 36 |
| Output Current (Max) [Rail 1] (A) | 33 |
| Output Voltage (Max) (V) | 5 |
| Output Voltage (Min) (V) | 0.6 |
| POR | Yes |
| Parametric Category | Digital-Interface Power Modules |
| Peak Efficiency (%) | 96 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 17.0 x 19.0 x 3.55 |
| Pkg. Type | Module |
| Qualification Level | Standard |
| Quiescent Current | 40 mA |
| SYNCH Capability | Yes |
| Switching Frequency (KHz) | 1.067 - 1.067 |
| Switching Frequency Range (Typical) (kHz) | 296 - 1067 |
| Thickness (mm) | 3.55 |
| Width (mm) | 19 |
The RAA210833 is a pin-strap-configurable 33A step-down PMBus-compliant DC/DC power supply module that integrates a digital PWM controller, synchronous MOSFETs, power inductor, and passive components. Only input and output capacitors are needed to finish the design. Because of its thermally enhanced HDA packaging technology, the module can deliver up to 33A of continuous output current without the need for airflow or additional heat sinking. The RAA210833 simplifies configuration and control of Renesas digital power technology while offering an upgrade path to full PMBus configuration through the pin-compatible ISL8278M. The RAA210833 uses ChargeMode™ control architecture, which responds to a transient load within a single switching cycle. The RAA210833 comes with a preprogrammed configuration for operating in a pin-strap mode. Output voltage, switching frequency, input UVLO, soft-start/stop delay and ramp times, and the device SMBus address can be programmed with external pin-strap resistors. A standard PMBus interface addresses fault management, as well as real-time full telemetry and point-of-load monitoring. The RAA210833 is available in a 41 Ld compact 17mm x 19mm HDA module with a very low profile height of 3. 6mm, suitable for automated assembly by standard surface mount equipment. The RAA210833 is RoHS compliant by exemption.