Skip to main content
Renesas Electronics Corporation
Pin-Configurable 25A DC/DC Power Module with PMBus Interface

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:YGR
Lead Count (#):41
Pkg. Dimensions (mm):17.0 x 19.0 x 3.55
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)41
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
Pb Free CategoryNickel/Palladium/Gold-e4
Control TypeDigital
Current SharingNo
Digital BusYes
Input Voltage (Max) (V)14
Input Voltage (Min) (V)4.5
Length (mm)17
MOQ36
Output Current (Max) [Rail 1] (A)25
Output Voltage (Max) (V)5
Output Voltage (Min) (V)0.6
PORYes
Parametric CategoryDigital-Interface Power Modules
Peak Efficiency (%)96
Pitch (mm)1
Pkg. Dimensions (mm)17.0 x 19.0 x 3.55
Pkg. TypeModule
Qualification LevelStandard
Quiescent Current40 mA
SYNCH CapabilityYes
Switching Frequency (KHz)1.067 - 1.067
Switching Frequency Range (Typical) (kHz)296 - 1067
Thickness (mm)3.55
Width (mm)19

Description

The RAA210825 is a pin-strap configurable 25A step-down PMBus-compliant DC/DC power supply module that integrates a digital PWM controller, synchronous MOSFETs, power inductor, and passive components. Only input and output capacitors are needed to finish the design. Because of its thermally-enhanced HDA packaging technology, the module can deliver up to 25A of continuous output current without the need for airflow or additional heat sinking. The RAA210825 simplifies configuration and control of Renesas digital power technology while offering an upgrade path to full PMBus configuration through the pin-compatible ISL8277M. The RAA210825 uses ChargeModeTM control architecture, which responds to a transient load within a single switching cycle. The RAA210825 comes with a preprogrammed configuration for operating in a pin-strap mode. Output voltage, switching frequency, input UVLO, soft-start/stop delay and ramp times, and the device SMBus address can be programmed with external pin-strap resistors. A standard PMBus interface addresses fault management, in addition to real-time full telemetry and point-of-load monitoring. The RAA210825 is available in a 41 Ld compact 17mm x 19mm HDA module with very low profile height of 3. 6mm, suitable for automated assembly by standard surface mount equipment. The RAA210825 is RoHS compliant by exemption.