| CAD Model: | View CAD Model |
| Pkg. Type: | Module |
| Pkg. Code: | YGQ |
| Lead Count (#): | 22 |
| Pkg. Dimensions (mm): | 13.0 x 19.0 x 5.20 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Exempt |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 22 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Exempt |
| Pb Free Category | Nickel/Palladium/Gold-e4 |
| Configuration | Load |
| Control Type | Current Mode |
| Current Sharing | No |
| Digital Bus | No |
| IQ (Max) (μA) | 2500 |
| Input Voltage (Max) (V) | 54 |
| Input Voltage (Min) (V) | 7 |
| Length (mm) | 13 |
| MOQ | 350 |
| Output Current (Max) [Rail 1] (A) | 15 |
| Output Voltage (Max) (V) | 42 |
| Output Voltage (Min) (V) | 0.6 |
| POR | Yes |
| Parametric Category | Analog-Interface Power Modules |
| Peak Efficiency (%) | 97.6 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 13.0 x 19.0 x 5.20 |
| Pkg. Type | Module |
| Qualification Level | Standard |
| SYNCH Capability | Yes |
| Switching Frequency Range (Typical) (kHz) | 300 - 2000 |
| Thickness (mm) | 5.2 |
| Width (mm) | 19 |
The RAA210610 power module is a single-channel, synchronous step-down, non-isolated complete power supply, capable of delivering up to 15A of continuous current. Operating from a single 7V to 54V wide input power rail and integrating the controller, power inductor, and MOSFETs, the RAA210610 requires only a few external components to operate and is optimized for space constrained applications. The RAA210610 offers an adjustable output voltage range of 0. 6V to 42V with better than 1. 5% accuracy over line, load, and temperature. It achieves up to 97. 6% efficiency and provides fast transient response and excellent loop stability. The operating frequency can also be synchronized with an external clock signal. The RAA210610 implements a selectable Pulse Skipping Mode (PSM) with Diode Emulation Mode (DEM) to improve light-load efficiency for battery related applications. A programmable soft-start reduces the inrush current from the input supply while a dedicated enable pin and power-good flag allow for easy system power rails sequencing with voltage tracking capability. Input Undervoltage Lockout (UVLO), over-temperature, programmable overcurrent, output overvoltage, and output pre-bias start-up protections ensure safe operations under abnormal operating conditions. The RAA210610 is available in a compact RoHS compliant thermally-enhanced 19mmx13mmx5. 3mm HDA package.