Skip to main content
Renesas Electronics Corporation
5V, 4A Step-Down DC/DC Mini Module with Integrated Inductor

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:YGX
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 1.70
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
Pb Free CategoryNickel/Palladium/Gold-e4
Current SharingNo
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.7
Length (mm)3
Longevity2033 Dec
MOQ1000
Output Current (Max) [Rail 1] (A)4
Output Voltage (Max) (V)5
Output Voltage (Min) (V)0.6
Parametric CategoryAnalog-Interface Power Modules
Peak Efficiency (%)95
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.70
Pkg. TypeModule
Qualification LevelStandard
Thickness (mm)1.7
Width (mm)3

Description

The RAA210040 power module is a compact, synchronous step-down, non-isolated complete power supply, capable of delivering up to 4A of continuous current. By operating from a single 2.7V to 5.5V input power rail and integrating the controller, gate driver, power inductor, and MOSFETs, the RAA210040 is optimized for space-constrained applications.

Based on a peak current mode control scheme, the RAA210040 provides fast transient response and excellent loop stability. The output voltage can be set as low as 0.6V, with setpoint accuracy better than 1.5% over line, load, and temperature. The operating frequency has a 2MHz default setting; however, it can also be set from 500kHz to 4MHz by an external resistor. The external synchronization is supported with an external clock signal up to 4MHz. The RAA210040 supports a 100% duty cycle operation to minimize the switching losses and allows less than 200mV dropout voltage. A dedicated enable pin and power-good flag allows for easy system power rails sequencing.

An array of protection features, including input Undervoltage Lockout (UVLO), Overcurrent Protection (OCP), output Overvoltage Protection (OVP), and Over-temperature Protection (OTP), ensures safe operations under abnormal operating conditions.