Features
- Input voltage range: 5.5 V to 16 V (internal LDO use), 3.0 V to 16 V (external 5 V use)
- Output voltage range: 0.8 V to 5.0 V
- Constant-On-Time control
- Built-in power MOSFETs suitable for PC, Server application
- Internal 5 V LDO for single power supply operation
- 5 V LDO / external 5 V input selectable (LDO remote ON/OFF)
- Switching frequency: Adjustable up to 2 MHz
- High average output current, up to 15 A (7703GBM), 10 A (7704GBM), 5 A (7705GBM)
- Controllable driver: Remote ON/OFF
- Power Good function
- Over current protection/Over voltage protection/Thermal shutdown function
- Built-in bootstrapping diode
- Soft Start period adjustable
- Enhanced light load mode function for higher efficiency
- Extremely small chip size package with solder bump
- Pb-Free/Halogen-Free
Description
The RAA207703GBM is monolithic synchronous buck regulator with power MOSFETs in extremely small package. The RAA207703GBM delivers high output current by small Rds(on) Power MOSFETs. Constant on time control architecture provides fast transient response, and minimize external components. The RAA207703GBM operates skip mode at light load, it provides high efficiency in all load condition. The RAA207703GBM incorporates internal 5V LDO, so the regulator can operates single power supply. Three current ability products can be selected.
Applied Filters:
Loading