Skip to main content
Renesas Electronics Corporation
1GHz Arm Cortex-M85 and Cortex-M33 Dual-Core High-Performance Graphics MCU

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_20175
Lead Count (#):303
Pkg. Dimensions (mm):15 x 15 x 1.5
Pitch (mm):0.8

Environmental & Export Classifications

RoHS (R7JA8D2KRDSAJ#UC1)EnglishJapanese
Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeFull Tray (Tray)
Family NameRA
Series NameRA8
Group NameRA8D2
CPU ArchitectureArm
Main CPUArm Cortex-M85
Sub CPUYes
Floating Point UnitDouble/Single/Half
Bit Length32
Program Memory (KB)5120
Data Flash (KB)0
RAM (KB)2048
ECC SRAMYes
Lead Count (#)303
Pitch (mm)0.8
Pkg. Dimensions (mm)15 x 15 x 1.5
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.62 - 3.6
I/O Ports187
DMAC or DTCDMAC&DTC
DMA (ch)16
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)3
External Memory Bus (bit)16
DRAM I/FSDRAM
3D GPUNo
AcceleratorNo
Temp. Range (°C)Tj = -40 to +105
External Interrupt Pins (#)32
LVD or PVDYes
Operating Freq (Max) (MHz)800
Operating Freq of Sub CPU (Max)200
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speed10M/100M/1G
Ethernet (ch)2
EtherCat (ch) (#)0
USB Ports (#)2
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)10
SPI (ch)2
QSPI (ch)0
OSPI (ch)2
I2C (#)3
I3C (ch)1
CAN (ch)0
CAN-FD (ch)2
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)2
High Resolution Output TimerYes
PWM Output (pin#)28
32-Bit Timer (ch)16
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
RTCYes
16-Bit A/D Converter (ch)30
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)2
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)4
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerRGB888
MIPI Interfaces (DSI) (ch)1
MIPI Interfaces (CSI) (ch)1
Camera I/F (Parallel)16-bit
Image CodecNo
2D Drawing EngineYes
Segment LCD ControllerNo
SSI (ch)2
Security & EncryptionUnique ID, TRNG, AES, CHA-CHA20, SHA2, SHA3, ECC, Ed25519, RSA-4K, HMAC, GHASH, Wrapped Keys, DLM, SPA/DPA Protection, Tamper Detection, Arm TrustZone
Debug InterfaceJTAG/SWD
Family NameRA
Group NameRA8D2
Lead CompliantYes
Length (mm)15
NPUNo
Pkg. TypeLFBGA
Suggested KitsEK-RA8D2
Tape & ReelNo
Thickness (mm)1.5
Width (mm)15

Description

The Renesas RA8D2 group comprises 32-bit single and dual-core graphics-enabled MCUs with 1GHz Arm® Cortex®-M85 with Helium™ Vector Extensions and 250MHz Cortex-M33 cores. These MCUs deliver ultra-high performance of over 7300 CoreMark and superior graphics capabilities that enable high-resolution TFT-LCD displays up to WXGA, and vision AI applications.

Integrating the high-performance cores with large on-chip memory, multiple high-throughput memory interfaces, and a rich set of graphics peripherals – a high-resolution LCD controller with parallel RGB and MIPI DSI interfaces, 2D drawing engine, 16-bit parallel CEU, and MIPI CSI-2 camera interfaces – the RA8D2 MCUs address the needs of demanding graphics/HMI and AI applications. Built on the advanced 22nm ULL TSMC process, these devices offer significantly lower active currents and have several low-power features developed to reduce the overall power consumption, while still providing high performance. The RA8D2 MCUs are available in 224, 289, and 303 BGA packages. Secure Element-like functionality is built-in with new cryptographic security IP, secure boot, immutable storage, and tamper protection, enabling truly secure consumer/IoT applications.

The RA8D2 MCUs are fully supported by the Flexible Software Package and a comprehensive set of hardware and software development tools.