| CAD Model: | View CAD Model |
| Pkg. Type: | LFBGA |
| Pkg. Code: | pkg_20113 |
| Lead Count (#): | 224 |
| Pkg. Dimensions (mm): | 13 x 13 x 1.47 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0025 |
| Pb (Lead) Free | Yes |
| Longevity | 2036 Dec |
| Carrier Type | Full Carton (Tray) |
| Family Name | RA |
| Series Name | RA8 |
| Group Name | RA8D1 |
| CPU Architecture | Arm |
| Main CPU | Arm Cortex-M85 |
| Sub CPU | No |
| Floating Point Unit | Double/Single/Half |
| Bit Length | 32 |
| Program Memory (KB) | 1024 |
| Data Flash (KB) | 12 |
| RAM (KB) | 1024 |
| ECC SRAM | Yes |
| Lead Count (#) | 224 |
| Pkg. Type | LFBGA |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 13 x 13 x 1.47 |
| Number of Supply Voltage(s) (#) | 1 |
| Supply Voltage (V) | 1.68 - 3.6 |
| I/O Ports | 165 |
| DMAC or DTC | DMAC&DTC |
| DMA (ch) | 8 |
| Temperature Sensor (ch) (#) | 1 |
| Power-On Reset | Yes |
| Watchdog Timer (ch) | 2 |
| External Memory Bus (bit) | 8,16,32 |
| DRAM I/F | SDRAM |
| 3D GPU | No |
| Accelerator | No |
| MOQ | 1280 |
| Temp. Range (°C) | Tj = -40 to +125 |
| External Interrupt Pins (#) | 16 |
| LVD or PVD | Yes |
| Operating Freq (Max) (MHz) | 480 |
| Sub-clock (32.768 kHz) | Yes |
| On-chip Oscillator | Yes |
| Ethernet speed | 10M/100M |
| Ethernet (ch) | 1 |
| EtherCat (ch) (#) | 0 |
| USB Ports (#) | 2 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 1 / 1 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 6 |
| SPI (ch) | 2 |
| QSPI (ch) | 0 |
| OSPI (ch) | 1 |
| I2C (#) | 2 |
| I3C (ch) | 1 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 2 |
| Wireless | No |
| IrDA | No |
| LIN (#) | 0 |
| SDHI (ch) | 2 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 28 |
| 32-Bit Timer (ch) | 10 |
| 16-Bit Timer (ch) (#) | 6 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | Yes |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 2 |
| RTC | Yes |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 25 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 2 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 2 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | RGB888 |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | 16-bit |
| Image Codec | No |
| 2D Drawing Engine | Yes |
| Segment LCD Controller | No |
| SSI (ch) | 2 |
| Security & Encryption | Unique ID, TRNG, AES, ECC, RSA(4K), SHA224/SHA256, SHA384/SHA512, DOTF, FSBL, HMAC/GMAC/CMAC, DLM, SPA/DPA Protection, Tamper Detection, Arm TrustZone |
| Debug Interface | JTAG/SWD |
| Moisture Sensitivity Level (MSL) | 3 |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| 16-bit Enhanced Timer (ch) | 0 |
| 16-bit High Res Timer (ch) | 0 |
| 32-Bit High Res Timer (ch) | 0 |
| 32-Bit ULPT (ch) | 2 |
| ADC | 12-Bit x 25-ch |
| Application | HMI |
| Asynchronous General Purpose Timer (ch) | 2 |
| Bit Size | 32 |
| CAN Interface | CAN FD x 2ch |
| CPU | Arm Cortex-M85 |
| DAC | 12-Bit x 2-ch |
| DTC (ch) | 1 |
| Delta-Sigma A/D Converter | No |
| Ethernet | Yes |
| Family Name | RA |
| Group Name | RA8D1 |
| High-Speed Analog Comparator (ch) | 2 |
| I2C (ch) | 2 |
| Lead Compliant | Yes |
| Length (mm) | 13 |
| Low-Power Analog Comparator (ch) | 0 |
| NPU | No |
| Pb (Lead) Free | Yes |
| QSPI Interface (#) | 0 |
| Suggested Kits | EK-RA8D1 |
| Tape & Reel | No |
| Thickness (mm) | 1.47 |
| Timer | 16-Bit x 6-ch |
| Width (mm) | 13 |
The Renesas RA8D1 MCU group features the industry’s first 32-bit graphics-enabled microcontrollers (MCUs) based on the Arm® Cortex®-M85 (CM85) core, delivering breakthrough performance of over 3000 CoreMark points at 480MHz and superior graphics capabilities that enable high resolutions display and Vision AI applications. These are general-purpose MCU devices and address diverse high-performance and compute-intensive applications in Industrial Automation, Home Appliances, Smart Home, Consumer, Building/Home Automation, and Medical/Healthcare market segments.
The RA8D1 MCUs integrate the high-performance CM85 core with large memory, and a rich peripheral set including a high-resolution TFT-LCD controller with parallel RGB and MIPI-DSI interfaces, 2D drawing engine, 16-bit camera interface, and multiple external memory interfaces, optimized to address the needs of diverse graphics and Vision AI applications. These MCUs are available in 176 and 224-pin packages. Secure Element-like functionality is built-in with advanced cryptographic Security IP, immutable storage, a true secure boot, and tamper protection, for truly secure IoT.
The RA8D1 MCUs are fully supported by the Flexible Software Package and a comprehensive set of hardware and software development tools.